2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

F510015PTB85.1B

テーブルを展開
EN
1/5
Preview
PREVIEW
Product ID
PRODUCT_ID
Manufacturer Part Number
MANUFACTURER_PART_NUMBER
Product Name
PRODUCT_NAME
Product Long Description
PRODUCT_LONG_DESCRIPTION
Part Number Description
PART_NUMBER_DESCRIPTION
Adjustment Range
ADJUSTMENT_RANGE
UL CSA
UL_CSA
Port Type
PORT_TYPE
Switch Type
SWITCH_TYPE
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
F510015FMB85 1B
F510015FMB85.1B
F-5100 Series Subminiature Pressure Switch - F510015FMB85.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Flush Mount Pressure Switch 15 PSI 0.1 AMP
0.5 to 15 PSI
0.1 A, 125 Vac
Barb for 1/8" I.D. Tubing
0.1 AMP
F510015MM
F510015MM
F-5100 Series Subminiature Pressure Switch - F510015MM
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Manifold Mount Pressure Switch 15 PSI 15 AMP
0.5 to 15 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Manifold
15 AMP
F510015MM 1B
F510015MM.1B
F-5100 Series Subminiature Pressure Switch - F510015MM.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Manifold Mount Pressure Switch 15 PSI 0.1 AMP
0.5 to 15 PSI
0.1 A, 125 Vac
Manifold
0.1 AMP
F510015PM
F510015PM
F-5100 Series Subminiature Pressure Switch - F510015PM
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Panel Mount 1/8-27 NPS Pressure Switch 15 PSI 15 AMP
0.5 to 15 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Barb for 1/16" I.D. Tubing
15 AMP
F510015PM 1B
F510015PM.1B
F-5100 Series Subminiature Pressure Switch - F510015PM.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Panel Mount 1/8-27 NPS Pressure Switch 15 PSI 0.1 AMP
0.5 to 15 PSI
0.1 A, 125 Vac
Barb for 1/16" I.D. Tubing
0.1 AMP
F510015PMB85
F510015PMB85
F-5100 Series Subminiature Pressure Switch - F510015PMB85
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Panel Mount 1/8-27 NPS Pressure Switch 15 PSI 15 AMP
0.5 to 15 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Barb for 1/8" I.D. Tubing
15 AMP
F510015PMB85 1B
F510015PMB85.1B
F-5100 Series Subminiature Pressure Switch - F510015PMB85.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Panel Mount 1/8-27 NPS Pressure Switch 15 PSI 0.1 AMP
0.5 to 15 PSI
0.1 A, 125 Vac
Barb for 1/8" I.D. Tubing
0.1 AMP
F510015PT
F510015PT
F-5100 Series Subminiature Pressure Switch - F510015PT
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Pipe Thread Mount 1/8-27 NPT Pressure Switch 15 PSI 15 AMP
0.5 to 15 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Barb for 1/16" I.D. Tubing
15 AMP
F510015PT 1B
F510015PT.1B
F-5100 Series Subminiature Pressure Switch - F510015PT.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Pipe Thread Mount 1/8-27 NPT Pressure Switch 15 PSI 0.1 AMP
0.5 to 15 PSI
0.1 A, 125 Vac
Barb for 1/16" I.D. Tubing
0.1 AMP
F510015PTB85
F510015PTB85
F-5100 Series Subminiature Pressure Switch - F510015PTB85
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Pipe Thread Mount 1/8-27 NPT Pressure Switch 15 PSI 15 AMP
0.5 to 15 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Barb for 1/8" I.D. Tubing
15 AMP
F510015PTB85 1B
F510015PTB85.1B
F-5100 Series Subminiature Pressure Switch - F510015PTB85.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Pipe Thread Mount 1/8-27 NPT Pressure Switch 15 PSI 0.1 AMP
0.5 to 15 PSI
0.1 A, 125 Vac
Barb for 1/8" I.D. Tubing
0.1 AMP
F510030FM
F510030FM
F-5100 Series Subminiature Pressure Switch - F510030FM
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Flush Mount Pressure Switch 30 PSI 15 AMP
0.5 to 30 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Barb for 1/16" I.D. Tubing
15 AMP
F510030FM 1B
F510030FM.1B
F-5100 Series Subminiature Pressure Switch - F510030FM.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Flush Mount Pressure Switch 30 PSI 0.1 AMP
0.5 to 30 PSI
0.1 A, 125 Vac
Barb for 1/16" I.D. Tubing
0.1 AMP
F510030FMB85
F510030FMB85
F-5100 Series Subminiature Pressure Switch - F510030FMB85
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Flush Mount Pressure Switch 30 PSI 15 AMP
0.5 to 30 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Barb for 1/8" I.D. Tubing
15 AMP
F510030FMB85 1B
F510030FMB85.1B
F-5100 Series Subminiature Pressure Switch - F510030FMB85.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Flush Mount Pressure Switch 30 PSI 0.1 AMP
0.5 to 30 PSI
0.1 A, 125 Vac
Barb for 1/8" I.D. Tubing
0.1 AMP
F510030MM
F510030MM
F-5100 Series Subminiature Pressure Switch - F510030MM
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Manifold Mount Pressure Switch 30 PSI 15 AMP
0.5 to 30 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Manifold
15 AMP
F510030MM 1B
F510030MM.1B
F-5100 Series Subminiature Pressure Switch - F510030MM.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Manifold Mount Pressure Switch 30 PSI 0.1 AMP
0.5 to 30 PSI
0.1 A, 125 Vac
Manifold
0.1 AMP
F510030PM
F510030PM
F-5100 Series Subminiature Pressure Switch - F510030PM
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Panel Mount 1/8-27 NPS Pressure Switch 30 PSI 15 AMP
0.5 to 30 PSI
1/4 A 250 Vdc; 5 A 125 Vac “L”; 15.1 A 1/2 HP 125 Vac, 250 Vac or 277 Vac; 1 /2A 125 Vdc
Barb for 1/16" I.D. Tubing
15 AMP
F510030PM 1B
F510030PM.1B
F-5100 Series Subminiature Pressure Switch - F510030PM.1B
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
Panel Mount 1/8-27 NPS Pressure Switch 30 PSI 0.1 AMP
0.5 to 30 PSI
0.1 A, 125 Vac
Barb for 1/16" I.D. Tubing
0.1 AMP
圧縮表現を表示 (56 product)
オーダー番号F510015PTB85 1B
最終更新日17.05.2023 09:13:23
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties